Gira F100 p.white sock. earth pin + SH [0485112] Socket outlet with earth pin 16 A 250 V~ and shutter Gira F100 pure white glossy Features: - With screw terminals. Technical data: Installation depth: 31 mm Connections - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Approved in compliance with NF C 61-314 (2003). - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. Make: Gira Order No. 0485 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx