System 55 clear/p.white PB sens.2 3-g 24 V zero-volt. in.sp. [2003100] Pushbutton sensor 2, 3-gang 24 V zero-voltage with inscription space Gira System 55 clear / pure white glossy Features: Pushbutton sensor 2 for connection to 24 V control systems - Three rockers with two red LEDs each for status display. - Disassembly safeguard by screw connection. - Backlighting. - Connection of six buttons, six LEDs, and backlighting via the terminal block on the rear. Technical data: Rated voltage of each button: AC/DC 24 V SELV Load capacity of each button: max. 20 mA Rated voltage of each LED: DC 24 V SELV Load capacity of each LED: 1 mA Connection: 2 x 9-pole terminal block Connections: Ø max. 0.8 mm Installation depth: 25 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for SELV circuits only. - Can also be connected with illumination. - Professional labelling with the Gira Inscription Service www.marking.gira.com. Scope of supply: - Blank inscription labels included. Make: Gira Order No. 2003 100 clear / pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel PB sens.2 3-g 24 V zero-volt. in.sp. [2003600] Pushbutton sensor 2, 3-gang 24 V zero-voltage with inscription space Gira System 55 stainless steel Features: Pushbutton sensor 2 for connection to 24 V control systems - Three rockers with two red LEDs each for status display. - Disassembly safeguard by screw connection. - Backlighting. - Connection of six buttons, six LEDs, and backlighting via the terminal block on the rear. Technical data: Rated voltage of each button: AC/DC 24 V SELV Load capacity of each button: max. 20 mA Rated voltage of each LED: DC 24 V SELV Load capacity of each LED: 1 mA Connection: 2 x 9-pole terminal block Connections: Ø max. 0.8 mm Installation depth: 25 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for SELV circuits only. - Can also be connected with illumination. - Professional labelling with the Gira Inscription Service www.marking.gira.com. Scope of supply: - Blank inscription labels included. Make: Gira Order No. 2003 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx