System 55 clear/p.white PB sens.2 1-g 24 V zero-volt. in.sp. [2001100] Pushbutton sensor 2, 1-gang 24 V, zero-voltage with inscription space Gira System 55 clear / pure white glossy Features: Pushbutton sensor 2 for connection to 24 V control systems - Rocker with two red LEDs for status display. - Disassembly safeguard by screw connection. - Backlighting. - Connection of two push buttons, two LEDs and backlighting via terminal block on the rear. Technical data: Rated voltage of each button: AC/DC 24 V SELV Load capacity of each button: max. 20 mA Rated voltage of each LED: DC 24 V SELV Load capacity of each LED: 1 mA Connection: 2 x 9-pole terminal block Connections: Ø max. 0.8 mm Installation depth: 25 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for SELV circuits only. - Can also be connected with illumination. - Professional labelling with the Gira Inscription Service www.marking.gira.com. Scope of supply: - Blank inscription labels included. Make: Gira Order No. 2001 100 clear / pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel PB sens.2 1-g 24 V zero-volt. in.sp. [2001600] Pushbutton sensor 2, 1-gang 24 V, zero-voltage with inscription space Gira System 55 stainless steel Features: Pushbutton sensor 2 for connection to 24 V control systems - Rocker with two red LEDs for status display. - Disassembly safeguard by screw connection. - Backlighting. - Connection of two push buttons, two LEDs and backlighting via terminal block on the rear. Technical data: Rated voltage of each button: AC/DC 24 V SELV Load capacity of each button: max. 20 mA Rated voltage of each LED: DC 24 V SELV Load capacity of each LED: 1 mA Connection: 2 x 9-pole terminal block Connections: Ø max. 0.8 mm Installation depth: 25 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for SELV circuits only. - Can also be connected with illumination. - Professional labelling with the Gira Inscription Service www.marking.gira.com. Scope of supply: - Blank inscription labels included. Make: Gira Order No. 2001 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx