System 55 LED sig.light RD / GN [117100] LED signal light, 230 V~, red / green Gira System 55 Features: - The signal lamp can be used for implementing easy signals for doctor's offices, conference rooms or hotel rooms, for example. - The entire insert surface of 55 x 55 mm is divided into an upper half for the colour red and a lower half for the colour green with homogeneous illumination. - The two halves can be activated separately, e.g. by using a series switch. Technical data: Rated voltage: AC 230 V, 50 Hz Power consumption: 1.0 W/5.6 VA Light intensity - red: 0.1 cd - green: 0.3 cd Installation depth: 30 mm Connections - maximum: 2.5 mm² Ambient temperature: -15 °C to +40 °C Scope of supply: - Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included. Dimensions in mm: Insert area: W 55 x H 55 x Make: Gira Order No. 1171 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx