System 55 Gira eNet WL wall transm. 3-g in.sp. [533300] eNet Radio wall transmitter, 3-gang System 55 start-up rockers Gira System 55 Features: - The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers. - Simple expansion of existing switch combinations. - Can be installed without surface-mounted housing or device box. - The wireless wall transmitter can be attached to walls with screws or glued onto smooth or transparent surfaces with the mounting plate. - Transmission of switching, dimming, blind adjustment, and scene commands. - Switchover function, optimised for the control of momentary-contact actuators. - Rocker can be set as channel or scene function. - Two-colour LEDs on the right and left of the buttons for signalling. - Battery-operated device. Can be set with eNet server: - Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. - Signalling of the transmission status can be switched off. - Operation locks. - All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured. - Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers. - Device software update. - Localisation of the device. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Range (free field): approx. 100 m Rated voltage: DC 3 V Battery - Type: 1 x CR 2450N - UN no.: 3091 Range (free field): approx. 100 m Notes: - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. - The wireless wall transmitter is supplied with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately. - The range may be reduced when using a metal rocket set and/or metal cover frames. - Radio approval is valid for EU and EFTA countries. Scope of supply: - Batteries are included in the scope of supply. Make: Gira Order No. 5333 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx