System 55 Gira eNet WL wall transm. 1-g in.sp. [533100] eNet wireless wall transmitter, 1-gang System 55 start-up rocker Gira System 55 Start-up rocker Features: - The eNet wireless transmitters transfer switching, dimming, and blind adjustment commands to corresponding eNet wireless receivers. - Simple extension of existing switch combinations. - The installation can be carried out without a surface-mounted housing or device box. - The wireless wall transmitter can be attached to walls with screws or glued onto smooth or transparent surfaces with the mounting plate. - Transmission of switching, dimming, blind adjustment, and scene commands. - Switchover function, optimised for the control of momentary-contact actuators. - Rocker can be set as channel or scene function. - Two-colour LEDs on the right and left of the buttons for signalling. - Battery-operated device. Can be set with eNet server: - Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. - Signalling of the transmission status deactivatable. - Operation locks. - All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured. - Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers. - Device software update. - Localisation of the device. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Range (free field): approx. 100 m Rated voltage: DC 3 V Battery - Type: 1 x CR 2450N - UN no.: 3091 Range (free field): approx. 100 m Notes: - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. - The wireless wall transmitter is supplied with a program-neutral start-up rocker. The suitable rocker set for the design line must be ordered separately. - The range can be reduced when using metal rocker sets and/or metal cover frames. - Wireless approval is valid for EU and EFTA countries. Scope of supply: - Batteries are included in the scope of supply. Make: Gira Order No. 5331 00 Start-up rocker Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx