Gira eNet WL swit./m-c act. 1-g Mini [542300] eNet wireless switching/momentary-contact actuator 1-gang, Mini Gira eNet Features: - The eNet radio switching/momentary-contact actuator enables switching of lighting. - Operating modes: Switching actuator or momentary-contact actuator. - Status feedback to eNet radio transmitter. - Scene operation. - Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds). Can be set with eNet server: - Flashing function. - Delay time. - Switch-on/off delay. - Switch-off pre-warning. - Minimum switching repeat time. - Permanent-on, permanent-off. - Repeater function. - Localisation of the device. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.5 W Ambient temperature: -25 °C to +70 °C Breaking capacity 230 V AC: 16 A/AC1 Connected load - Light bulbs: 2300 W - HV halogen lamps: 2000 W - Wound electronic transformer: 1000 VA - Tronic transformer: 1500 W - Fluorescent lamps, uncompensated: 920 VA - LED lights: typically 500 W - Compact fluorescent lamp: typically 500 W - Capacitive load: 690 VA (560 µF) Connection cross section: Max. 4 mm² Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Mounting in device box, surface-mounted housing or in installation adapter. - Radio approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 28 x Make: Gira Order No. 5423 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx