Gira F100 p.white Auto.ctrl.sw. 2 Komfort 2.20 m [2302112] System  2000 automatic control switch 2 Komfort top unit, mounting height up to 2.20 m Gira F100 pure white glossy Automatic control switch for switching light automatically, depending on the movement of heat and ambient brightness. Features: - Extension of the detection range in combination with an auxiliary insert for presence detectors and automatic control switches. - Teach-in function for adapting the brightness threshold. - Switch-on brightness can be saved permanently, with dimming insert. - Can be dimmed slightly, with dimming insert and connected auxiliary insert. - Crawl-under protection. - Delay time limit. - IR remote control for setting various functions. - Dimming function, with dimming insert. - Short-term operation, e.g. for controlling acoustic signal transmitters, with switching insert. - Display LED. - Occupied-home simulation. - Nightlight function. - Motion detection which can be toggled between the indoors and outdoors. Technical data: Mounting height: 1.10 m / 2.20 m Mounting height of 2.20 m - Range of detection forwards:: approx. 12 m - Range to each side: approx. 6 m Mounting height up to 1.10 m - Range of detection forwards:: approx. 6 m - Range to each side: approx. 3.6 m Detection angle: 180° Brightness value - adjustable: approx. 1 to 200 lx - fixed: Day mode Locking time: approx. 0.3 to 4 s Protection type - System 55, Gira E22, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -15 °C to +45 °C Sensitivity: 100 to 25 % Delay time: approx. 10 s to 60 min Short-term operation - Pulse duration: approx. 0.3 second - Pulse pause: approx. 2.7 second Battery - Type: Battery: Notes: - For operation with System 2000 flush-mounted insert for dimming, switching, or auxiliary insert use for presence detectors and automatic control switches. Scope of supply: - IR remote control. Make: Gira Order No. 2302 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx