System 55 cr.white SM home st. [125001] Surface-mounted home station Gira System 55 cream white glossy Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white SM home st. [125003] Surface-mounted home station Gira System 55 pure white glossy Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m SM home st. [125027] Surface-mounted home station Gira System 55 pure white matt Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. SM home st. [125028] Surface-mounted home station Gira System 55 anthracite Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. SM home st. [125026] Surface-mounted home station Gira System 55 colour aluminium Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m SM home st. [1250005] Surface-mounted home station Gira System 55 black matt Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m SM home st. [1250015] Surface-mounted home station Gira System 55 grey matt Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 015 grey matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel SM home st. [1250600] Surface-mounted home station Gira System 55 stainless steel Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 bronze SM home st. [1250603] Surface-mounted home station Gira System 55 bronze Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 603 bronze Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 brass SM home st. [1250604] Surface-mounted home station Gira System 55 brass Features: - Completely pre-assembled surface-mounted home station This facilitates fast and clean installation. - Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Easy disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man start-up with easy start-up procedure. - Ringtone differentiation for door call, internal call and floor call. - Choice of five different ringtone melodies for separate assignment to specific call buttons. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Enforcement function for loud background noises during the voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Control of the door opener. - Setting the ringtone melody. - Switching the ringtone on and off. - Call acceptance. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (via 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2x screw terminals - Floor-call button: 2x screw terminals Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: W 55 x H 127 x D 20 Gira F100: W 70 x H 142 x D 20 Make: Gira Order No. 1250 604 brass Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx