System 55 cr.white Hygrostat 230 V [226501] Electronic hygrostat 230 V~(AC) Gira System 55 cream white glossy Features: - The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature. - For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room. - A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device. - The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible). - If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours. - This interruption is indicted by an LED and can be manually affected with a button. Technical data: Rated voltage: AC 230 V, 50 Hz Switching current - cos φ = 1: 8 A - cos φ = 0.6: 4 A Relay contact: 1 x NO contact equipotential-bonding Control range: 20% to 95% rel. humidity Measuring tolerance: ± 5% rel. humidity Switching differential: ± 2% Cable length to load: max. 100 m Installation depth: 33 mm. Connections - maximum: 1.5 mm² Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 2265 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white Hygrostat 230 V [226503] Electronic hygrostat 230 V~(AC) Gira System 55 pure white glossy Features: - The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature. - For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room. - A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device. - The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible). - If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours. - This interruption is indicted by an LED and can be manually affected with a button. Technical data: Rated voltage: AC 230 V, 50 Hz Switching current - cos φ = 1: 8 A - cos φ = 0.6: 4 A Relay contact: 1 x NO contact equipotential-bonding Control range: 20% to 95% rel. humidity Measuring tolerance: ± 5% rel. humidity Switching differential: ± 2% Cable length to load: max. 100 m Installation depth: 33 mm. Connections - maximum: 1.5 mm² Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 2265 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m Hygrostat 230 V [226527] Electronic hygrostat 230 V~(AC) Gira System 55 pure white matt Features: - The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature. - For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room. - A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device. - The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible). - If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours. - This interruption is indicted by an LED and can be manually affected with a button. Technical data: Rated voltage: AC 230 V, 50 Hz Switching current - cos φ = 1: 8 A - cos φ = 0.6: 4 A Relay contact: 1 x NO contact equipotential-bonding Control range: 20% to 95% rel. humidity Measuring tolerance: ± 5% rel. humidity Switching differential: ± 2% Cable length to load: max. 100 m Installation depth: 33 mm. Connections - maximum: 1.5 mm² Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 2265 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. Hygrostat 230 V [226528] Electronic hygrostat 230 V~(AC) Gira System 55 anthracite Features: - The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature. - For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room. - A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device. - The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible). - If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours. - This interruption is indicted by an LED and can be manually affected with a button. Technical data: Rated voltage: AC 230 V, 50 Hz Switching current - cos φ = 1: 8 A - cos φ = 0.6: 4 A Relay contact: 1 x NO contact equipotential-bonding Control range: 20% to 95% rel. humidity Measuring tolerance: ± 5% rel. humidity Switching differential: ± 2% Cable length to load: max. 100 m Installation depth: 33 mm. Connections - maximum: 1.5 mm² Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 2265 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. Hygrostat 230 V [226526] Electronic hygrostat 230 V~(AC) Gira System 55 colour aluminium Features: - The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature. - For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room. - A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device. - The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible). - If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours. - This interruption is indicted by an LED and can be manually affected with a button. Technical data: Rated voltage: AC 230 V, 50 Hz Switching current - cos φ = 1: 8 A - cos φ = 0.6: 4 A Relay contact: 1 x NO contact equipotential-bonding Control range: 20% to 95% rel. humidity Measuring tolerance: ± 5% rel. humidity Switching differential: ± 2% Cable length to load: max. 100 m Installation depth: 33 mm. Connections - maximum: 1.5 mm² Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 2265 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m Hygrostat 230 V [2265005] Electronic hygrostat 230 V~(AC) Gira System 55 black matt Features: - The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature. - For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room. - A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device. - The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible). - If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours. - This interruption is indicted by an LED and can be manually affected with a button. Technical data: Rated voltage: AC 230 V, 50 Hz Switching current - cos φ = 1: 8 A - cos φ = 0.6: 4 A Relay contact: 1 x NO contact equipotential-bonding Control range: 20% to 95% rel. humidity Measuring tolerance: ± 5% rel. humidity Switching differential: ± 2% Cable length to load: max. 100 m Installation depth: 33 mm. Connections - maximum: 1.5 mm² Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 2265 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx