Sensor Rain monitor [058600] Rain monitor Gira Signallers and Sensors Features: - The rain monitor with frost protection down to -20 °C and snow detection is used for the detection of rain, snow, and frost to protect awnings, winter gardens, roof ventilation elements, etc. - The detection of the amount of precipitation can be set using a 2-pole DIP switch in the power supply unit of the rain sensor. Technical data: Operating voltage - Power supply unit: AC 230 V, 50 Hz - Rain sensor: 12 to DC 24 V Power consumption: Approx. 4.5 VA Relay contact: 5 A at 250 V/50 Hz, zero-voltage Protection type - Power supply unit: IP40 - Rain sensor: IP 65 Connection - Rain sensor/power supply unit: 6 x 0.5 mm², DC 12 to 24 V - Power supply unit/binary input: 2 x 0.5 mm², AC 230 V - Power supply unit: 3 x 1.5 mm², AC 230 V Rain sensor/power supply unit cable length: max. 150 m Scope of supply: - The connection cables are not included in the scope of supply. Make: Gira Order No. 0586 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx