Accessories pow.supply AC 24 V 1 A DRA [102400] Power supply AC 24 V 1 A Gira KNX system DRA Features: - Power supply for the weather station and the in-built heating of the wind sensor 0 – 10 V, rain sensor 0 / 10 V, etc. Technical data: Rated voltage - Primary: AC 230 V 50/60 Hz - Secondary: AC 24 V Secondary rated current: 1 A Connections: Screw terminals Connections: max. 4 mm² Ambient temperature: -5 °C to +45 °C Dimensions: Modular widths (MW): 4 Make: Gira Order No. 1024 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx