Sensor wind sens. Standard [091300] Wind sensor Standard Gira One Features: Wind transmitter (cup anemometer/anemometer) - The wind sensor enables e.g. blinds to be raised depending on the wind strength. In this way, sensitive blind slats can be protected from increasing wind. - The wind transmitter is used to convert the wind speed into electrical signals. - It is installed on the roof or on the side of the building and connected to the evaluation unit. Evaluation unit - Test mode with test LED. - Distributor terminals for connecting a heated wind signaller. Technical data: Wind transmitter - Material of the transmitter and cup anemometer: Plastic (ABS), black - Ambient temperature: -25 °C to +60 °C - Connection cable: LIYY 2 x 0.14 mm², length 3 m (can be extended to max. 50 m) Evaluation unit - Wind warning range: 3.3 to 24.5 m/s, can be set to one of 8 levels - Switching contact: Relay with zero-voltage NO contact - Load capacity: max. 2 A - Operating voltage: AC 230?V Scope of supply: - Mounting bracket included in the scope of supply. Dimensions in mm: Cup diameter of the wind transmitter: Ø 134 x H 160 x Make: Gira Order No. 0913 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx