Sensor grey twil.sens. 0 - 10 V WP SM [057200] Twilight Sensor 0 – 10 V Gira Signallers and Sensors Water-protected surface-mounted Features: - Twilight sensor for logging and evaluating the brightness. - The twilight sensor can be operated in conjunction with the basic weather station or the analogue sensor interface. - The required power (DC 24 V) is supplied by these devices. - Connecting to devices from other manufacturers is also possible. - The device is suitable for outdoor installation and is equipped to prevent the build-up of moisture with a pressure-compensation element ("climate membrane"). - The logged brightness is converted to a linear, analogue output signal from 0 bis 10 V. Technical data: Measurement range: 0 to 255 lux, linear Output: 0 to 10 V DC (short-circuit-proof) External supply - Voltage: DC 24 V - Current consumption: approx. 5 mA Ambient temperature: -30 °C to +70 °C Cable length: max. 100 m Recommended cable: 3 x 0.25 mm² Installation position: any Protection type: IP65 Dimensions in mm: Housing: W 90 x H 58 x D 35 Make: Gira Order No. 0572 00 Water-protected surface-mounted Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx