Alarm white glass-break.sens. [088702] Glass-breakage sensor Gira alarm devices and sensors White Features: - Analyses the resulting typical ultrasonic signals by frequency and amplitude after glass breakage or glass damage. - Breakage energy activates the wired alarm signal by converting the sound to electrical signals via a piezoceramic oscillator. - The signal line is opened in the event of an alarm for approx. 0.5 to 5 s, depending on the type of glass. Technical data: Line voltage: max. DC 18 V Idle current: max. 10 mA Connected load: max. 350 mW Contact resistance - Idle state: max. 30 Ω - Alarm state: min. 1 MΩ Alarm duration: 0.5 to 5 s Effective radius: approx. 2 m Ambient temperature: -30 °C to +55 °C Protection class: VdS environmental class IV, IP 67 Connection cable: 4 m LIYY 2 x 0.14 mm², Ø 3.2 mm Fastening - Adhesive: Loctite 229966 Installation: 2 cm from frame Notes: - When making the connection to the wireless magnetic contact, use the 200 kΩ resistor enclosed with the wireless magnetic contact. Dimensions in mm: Sensor: B 37 x H 19 x T 12 Make: Gira Order No. 0887 02 White Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Alarm brown glass-break.sens. [088706] Glass-breakage sensor Gira alarm devices and sensors Brown Features: - Analyses the resulting typical ultrasonic signals by frequency and amplitude after glass breakage or glass damage. - Breakage energy activates the wired alarm signal by converting the sound to electrical signals via a piezoceramic oscillator. - The signal line is opened in the event of an alarm for approx. 0.5 to 5 s, depending on the type of glass. Technical data: Line voltage: max. DC 18 V Idle current: max. 10 mA Connected load: max. 350 mW Contact resistance - Idle state: max. 30 Ω - Alarm state: min. 1 MΩ Alarm duration: 0.5 to 5 s Effective radius: approx. 2 m Ambient temperature: -30 °C to +55 °C Protection class: VdS environmental class IV, IP 67 Connection cable: 4 m LIYY 2 x 0.14 mm², Ø 3.2 mm Fastening - Adhesive: Loctite 229966 Installation: 2 cm from frame Notes: - When making the connection to the wireless magnetic contact, use the 200 kΩ resistor enclosed with the wireless magnetic contact. Dimensions in mm: Sensor: B 37 x H 19 x T 12 Make: Gira Order No. 0887 06 Brown Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx