Alarm bolt sw.con. VdS [092400] Bolt switching contact VdS Gira Signallers and Sensors Features: - Electro-mechanical contact for closure monitoring of doors. - Contact is inserted inaccessibly into the striking plate of the door frame and actuated by the lock bolt when the door is closed. - Switching point of the bolt switch contact can be functionally adapted. - With switch lever extension for adaptation to larger bolt cut-outs or special bolt shapes. Technical data: Contact type: 2-way momentary contact Switching voltage: max. DC 30 V Switching current: max. 100 mA Contact load: max. 3 W/VA Connection cable: 3 m Protection type: IP 67 Notes: - VdS approval G 190 008 Dimensions in mm: Contact: W 11 x H 40 x D 22 Make: Gira Order No. 0924 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx