Smoke alarm device p.white SAD [234602] Smoke alarm device Dual Q Gira Smoke Alarm Device pure white glossy Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED. Features: - Use in private residential units or similarly inhabited areas only in accordance with DIN 14676. Q-Label - Tested durability and reduction of deceptive alarms. - Increased stability, e.g. against external factors. - Permanently installed battery with a service life of up to 10 years. - Design A as per DIN EN 14604. - KRIWAN approval. - Battery-operated combined smoke alarm device and heat detector. - Fire and heat alarms alerted differently. - Heat detection via maximum and differential function. - Muffled alarm signal (approx. 75 dB (A)) during function test. - Integrated function button for alarm acknowledgement, function test and muting, for example. - Smoke detection deactivatable. - Automatic smoke evaluation self-test with tracking of soiling. - Soiling or fault indication. - Signalling of technical faults can be delayed up to 12 h in darkness. - "Weak battery" indication. - Up to 40 smoke alarm devices can be networked on each wire. - One module interface for three optional modules (KNX module, radio module, relay module) with simultaneous use of the networking terminal. Technical data: Power supply: Via smoke alarm device battery Battery life: at least 10 years Acoustic signal: Alarm: at least 85 dB (A) Visual signal: Ring indicator (red LED) Ambient temperature: -5 °C to +55 °C Installation height: max. 4.50 m Protection type: IP42 Area of application: DIN 14676 Standards: DIN 14604 - Design: D Dimensions in mm: Housing: Ø 125 x H 48 x Make: Gira Order No. 2346 02 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx