Gira eNet WL diag.dev. [530400] eNet wireless diagnostic device Gira eNet Features: - Display of the signal quality of selected eNet devices and status messages using LEDs. - Display of wireless signals from non-eNet wireless transmitters. - Switching the repeater function of mains operated actuators, transmitters, and energy sensors on or off. Technical data: Rated voltage: DC 3 V Battery - Type: 1 x CR 2450N - UN no.: 3091 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. - Wireless approval is valid for EU and EFTA countries. - Diagnosis is only possible if wireless encryption (AES CCM 128) is inactive. Wireless encryption is activated or deactivated via the eNet server Version 2.0. Scope of supply: - Batteries are included in the scope of supply. Make: Gira Order No. 5304 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx