Gira eNet WL blind act. 1-g DRA [543700] eNet wireless blind actuator, 1-gang Gira eNet DRA Features: - The eNet wireless blind actuator receives telegrams for controlling electrically operated hangings such as blinds, shutters and awnings from the eNet wireless receiver module or eNet server via a data line. - Positioning of blinds and slats using scene call-up. - Positions for sun protection and twilight can be saved. - Threshold value scenes for solar protection, twilight and wind alarms. - Status feedback to eNet radio transmitter. - Hanging travel time can be saved. - Slat adjustment time can be saved. Can be set with eNet server: - Adjustment time when changing directions. - Direction of travel can be inverted (e.g. for roof windows). - Position for solar protection, twilight, lock-out protection, and wind alarms. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.2 W Ambient temperature: -5 °C to +45 °C Connected load of motors: 1000 W Connection cross section: Max. 4 mm² Notes: - An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter. - Radio approval is valid for EU and EFTA countries. Dimensions: Modular width (MW): 2 Make: Gira Order No. 5437 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx