Gira eNet WL dimm.act. 4-g DRA [543100] eNet wireless dimming actuator, 4-gang 4 x 250 W/VA Gira eNet DRA Features: - The eNet wireless dimming actuator receives telegrams for switching and dimming various electrical loads from the eNet wireless reception module or eNet server via a data cable. - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps. - Bulb-saving switch-on. - Switch-on and minimum brightness can be saved for each output. - Scene operation. - Status display of the outputs with LED. - Status feedback to eNet wireless sensors. - Parallel switching of several outputs to a load of 950 W possible. - Short-circuit and excess-temperature protection. - Automatic or manual setting of dimming process. Can be set with eNet server: - Maximum brightness. - Dimming process. - Dimming speed. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. Technical data: Rated voltage: AC 230 V, 50/60 Hz Power loss: max. 8 W Standby per output: max. 0.3 W Ambient temperature: -5 °C to +45 °C Connected load per output - Light bulbs: 20 to 250 W - HV halogen lamps: 20 to 250 W - Wound transformer: 20 to 250 VA - Wound transformer with NV-LED: 20 to 100 VA - Tronic transformer: 20 to 250 W - electronic transformer with NV-LED: typically 20 to 100 W - LED lamps: typ. 3 to 50 W - Compact fluorescent lamp: typ. 3 to 50 W Parallel switched outputs at max. 95% utilization: max. 950 W at AC 230 V, 50/60 Hz Connections: max. 4 mm² Length of the data cable: Max. 3 m Notes: - An eNet wireless reception module or an eNet server is required to operate this DIN-rail mounting device. - Wireless approval is valid for EU and EFTA countries. Dimensions: Modular widths (MW): 8 Make: Gira Order No. 5431 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx