Gira eNet WL swit./m-c act.8-g/blind act.4-g DRA [543500] eNet wireless switching or momentary-contact actuator, 8-gang / blind actuator, 4-gang Gira eNet DRA Features: - The eNet wireless switching, wireless momentary-contact, or blind actuator receives telegrams for switching lighting or controlling electrically-operated hangings from the eNet wireless reception module or eNet server via a data cable. - Two outputs are each operated in the same mode (switching, dimming, blind or shutter). - Switching of lighting or single-phase fan motors. - Control of electrically operated hangings, such as blinds, shutters, or awnings - Operating modes: switching actuator, momentary-contact actuator can be set for a single output; a blind actuator, shutter actuator can be set for a pair of outputs. - Status feedback to eNet wireless transmitter. - Scene operation. - Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds). - Positioning of blind and slat using scene call-up. - Positions for sun protection and twilight can be saved. - Threshold value scenes for sun protection, twilight and wind alarms. - Hanging period can be saved. - Slat adjustment time can be saved. Can be set with eNet server: - Flashing function. - Delay time. - Switch-on/off delay. - Switch-off pre-warning. - Minimum switching repeat time. - Permanent-on, permanent-off. - Adjustment time when changing directions. - Motion direction can be inverted (e.g. for roof windows). - Position for sun protection, twilight, lock-out protection, and wind alarms. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.5 W Ambient temperature: -5 °C to +45 °C Switching capacity AC 230 V: 16 A / AC1 Connected load - Light bulbs: 2300 W - HV halogen lamps: 2000 W - Wound transformer: 1000 VA - Tronic transformer: 1500 W - Fluorescent lamps, uncompensated: 920 VA - LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Motors: 1000 W - Capacitive load: 690 VA (560 µF) Connections: max. 4 mm² Length of the data cable: Max. 3 m Notes: - An eNet wireless reception module or an eNet server is required to operate this DIN-rail mounting device. - Wireless approval is valid for EU and EFTA countries. Dimensions: Modular widths (MW): 4 Make: Gira Order No. 5435 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx