Gira eNet WL swit./m-c act. 1-g DRA [543300] eNet wireless switching or momentary-contact actuator, 1-gang Gira eNet DRA Features: - The eNet wireless switching or wireless momentary-contact actuator receives telegrams for switching lighting from the eNet wireless reception module or eNet server via a data cable. - Operating modes: Switching actuator or momentary-contact actuator. - Status feedback to eNet wireless transmitter. - Scene operation. - Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds). Can be set with eNet server: - Flashing function. - Delay time. - Switch-on/off delay. - Switch-off pre-warning. - Minimum switching repeat time. - Permanent-on, permanent-off. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.2 W Ambient temperature: -5 °C to +45 °C Switching capacity AC 230 V: 16 A / AC1 Connected load - Light bulbs: 2300 W - HV halogen lamps: 2000 W - Wound transformer: 1000 VA - Tronic transformer: 1500 W - Fluorescent lamps, uncompensated: 920 VA - LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Capacitive load: 690 VA (560 µF) Connections: max. 4 mm² Length of the data cable: Max. 3 m Notes: - An eNet wireless reception module or an eNet server is required to operate this DIN-rail mounting device. - Wireless approval is valid for EU and EFTA countries. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 5433 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx