Gira eNet WL dimm.act. 1-g Mini 20 - 250 VA [542000] eNet wireless dimming actuator, 1-gang Mini 20 – 250 W/VA Gira eNet Features: - The eNet wireless dimming actuator enables switching and dimming of various electrical loads. - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps. - Bulb-saving switch-on. - Switch-on and minimum brightness can be saved for each output. - Scene operation. - Status display with LED. - Status feedback to eNet wireless sensors. - Short-circuit and excess-temperature protection. - Automatic or manual setting of dimming process. Can be set with eNet server: - Maximum brightness. - Dimming process. - Dimming speed. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Localisation of the device. Technical data: Rated voltage: AC 230 V, 50/60 Hz Power loss: max. 1.5 W Standby: max. 0.5 W Ambient temperature: -25 °C to +70 °C Connected load - Light bulbs: 20 to 250 W - HV halogen lamps: 20 to 250 W - Wound transformer: 20 to 250 VA - Wound transformer with NV-LED: 20 to 100 VA - Tronic transformer: 20 to 250 W - electronic transformer with NV-LED: typically 20 to 100 W - LED lamps: typ. 3 to 70 W - Compact fluorescent lamp: typ. 3 to 70 W Connections: max. 4 mm² Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Installation in device box, surface-mounted housing, or in an installation adapter. - Wireless approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 28 x Make: Gira Order No. 5420 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx