Gira eNet WL energy sens. 1-g Mini [547100] eNet Radio energy sensor, 1-gang Mini Gira eNet Features: - The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server. - Logging electricity and voltage of the connected device. - Calculation of effective output, reactive power, apparent power, and active electrical energy. - Event- or time-controlled transmission of measurement value telegrams to the eNet server. - Time synchronisation using the eNet server. Technical data: Rated voltage: AC 230 V, 50/60 Hz Ambient temperature: -5 °C to +45 °C Measurement range - Electricity: 0 mA to 16 A - Electrical power: 0 to 3680 W - Energy consumption: 0 to 99999 kWh Wireless frequency: 868.3 MHz Range (free field): approx. 100 m Rated load current: 16 A Connection cross section: Max. 4 mm² Notes: - Mounting in device box, surface-mounted housing or in installation adapter. - Radio approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 23 x Make: Gira Order No. 5471 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx