Gira eNet p.white WL energy sens. 1-g interm.plug [547202] eNet wireless energy sensor,1-gang intermediate plug Gira eNet pure white Features: - The eNet wireless energy sensors enable the wireless transmission of voltage, electricity, and energy values to the eNet server. - Logging electricity and voltage of the connected device. - Calculation of effective output, reactive power, apparent power, and active electrical energy. - Event-controlled or time-controlled transmission of measurement value telegrams to the eNet server. - Time synchronisation with the eNet server. - Inserted as an intermediate plug into a 230 V~ socket outlet in indoor areas. Technical data: Rated voltage: AC 230 V, 50/60 Hz Ambient temperature: -5 °C to +45 °C Measurement range - Electricity: 0 mA to 16 A - Electrical power: 0 to 3680 W - Energy consumption: 0 to 99999 kWh Wireless frequency: 868.3 MHz Range (free field): approx. 100 m Rated load current: 16 A (IL) Notes: - Indoor installation in SCHUKO socket outlet or socket outlet with earth pin. - Wireless approval is valid for EU and EFTA countries. Dimensions in mm: W 55 x H 125 x D 30 Make: Gira Order No. 5472 02 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx