Gira eNet p.white WL sun sens. Solar [546102] eNet Radio sun sensor Solar Gira eNet Pure white Features: - eNet wireless sun sensor for the brightness-based control of eNet actuators. - Installation on a window pane in indoor areas. - Triggers scenes when the sun protection and twilight value that has been set is exceeded or not reached. - Temperature-dependent sun protection possible. - Scene buttons for solar protection and twilight. - Brightness measurement via brightness sensor. - Sends brightness value to eNet server if the brightness changes by more than 50 %. - Test mode for adjusting sun protection and temperature threshold. - Solar-powered device. - Integrated battery as energy storage device. Can be set with eNet server: - Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. - Operation locks. - Behaviour of actuators when a scene is cancelled. - Device software update. - Use brightness value as 'then' condition in if-then rules to activate actions, scenes, and timers. Technical data: Brightness: 4000 to 80000 lx twilight: 5 to 250 lx Temperature setting: +15 °C to +40 °C Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Radio approval is valid for EU and EFTA countries. Dimensions in mm: Ø 75 x H 30 x Make: Gira Order No. 5461 02 Pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx