Gira eNet anthra. WL h-h transm. 4-g [535410] eNet wireless hand-held transmitter, 4-gang Gira System 55 anthracite Features: - Two buttons belong to each channel. - Each pair of buttons can be set as channel or scene function. - Status LED. - Battery-operated device. Can be set with eNet server: - Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. - Signalling of the transmission status can be switched off. - Operation locks. - All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured. - Configuration of scene button using eNet SMART HOME App (if-then rules) to trigger actions, scenes and timers. - Device software update. Technical data: Rated voltage: DC 3 V Battery - Type: CR 2450N - UN no.: 3091 Notes: - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included in the scope of supply. Dimensions in mm: B 53 x H 93 x T 15,5 Make: Gira Order No. 5354 10 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx