Electronics pow.supply DC 12 V 2 A DRA [531900] Power supply DC 12 V 2 A Gira system devices DRA Features: - Power supply DC 12 V for the eNet server, eNet wireless receiver module and external camera. Technical data: Rated voltage - Primary: AC 100 to 240 V, 50/60 Hz - Secondary: DC 12 to 14 V Rated current - Secondary: 2 A Leakage current: max. 250 µA Ambient temperature: -10 °C to +50 °C Dimensions: Modular width (MW): 2 Make: Gira Order No. 5319 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx