Gira eNet WL receiver mod. DRA [545200] eNet Radio reception module Gira eNet DRA Features: - The eNet wireless receiver module is a wireless receiver for max. 32 eNet wireless DIN-rail mounting modules. - Operation with power supply. - Integrated antenna. - External antenna can be connected additionally in unfavourable installation conditions. Technical data: Rated voltage: DC 12 V SELV Current consumption: 15 mA Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Data line: J-Y(St)Y 2x2x0.8 Length of the data line: Max. 3 m Number of eNet DRA modules: max. 32 Notes: - Radio approval is valid for EU and EFTA countries. - An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing. Dimensions: Modular width (MW): 2 Make: Gira Order No. 5452 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx