Gira eNet server DRA [530100] eNet server Gira eNet DRA Features: - Visualisation server eNet SMART HOME. - Visualisation for iOS and Android smartphones. - Visualisation for iOS and Android tablets. - Visualisation for Gira G1 with door communication and weather service. - Visualisation functions (switching, dimming, DALI, buttons, blind, shutter, awning controllers, tado° heating control, scenes, status display, favourites, notifications). - Compatible with the Gira One system. - Compatible with smart heating control from tado°. - Voice control using Amazon Alexa or Google Assistant. - Easy creation and configuration of up to 34 scenes with up to 100 actions by means of the visualisation. - Easy creation and configuration of up to 100 timers with up to 100 actions by means of the visualisation. - Easy creation and configuration of up to 32 if-then rules with up to 32 conditions, actions and subsequent actions by means of the visualisation. - Simultaneous access to up to 8 visualisation devices (smartphone, tablet, Gira G1 or Windows® PC). - Create up to 10 different user accounts. - Easy user management using eNET SMART HOME visualisation. - Visualisation of energy sensors. - Import/export of project files. - Easy project comparison by means of eNet SMART HOME connect. - Updates and configures eNet SMART HOME devices. - Integrated telegram recording for diagnostics. - Project documentation created automatically. - Wireless transmitter and wireless receiver for max. 32 eNet wireless DIN-rail mounting devices (no eNet wireless receiver module DRA necessary). - Internal eNet wireless antenna and WLAN antenna. - External eNet wireless antennas and WLAN antennas can be connected. High security - Fully encrypted wireless transmission (AES-CCM 128 bit) prevents third parties reading any data. - Fully encrypted remote access using My-eNet portal (my.enet-smarthome.com) for IPv4 and IPv6 prevents third parties reading any data. - Fully encrypted remote maintenance using My-eNet portal (my.enet-smarthome.com) prevents third parties reading any data Technical data: Rated voltage: DC 12 V SELV Current consumption: 400 mA Power consumption - Operation: max. 6 W - Standby: max. 2 W Ambient temperature: -5 °C to +45 °C IP communication - LAN: Ethernet 10/100 Mbit - WLAN: 2.4 GHz, IEEE 802.11g IP connections: max. 8 Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Data line: J-Y(St)Y 2x2x0.8 Length of the data line: Max. 3 m Number of eNet DRA modules: max. 32 Notes: - The eNet server should be installed at a central location, where possible (e.g. ground floor) in order to guarantee good reception quality. - An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing. - The server is started up using the eNet SMART HOME connect web interface. To start up the server via the web interface, the start-up computer must have a current browser (e.g. Mozilla Firefox, Microsoft Internet Explorer, Edge, Safari, or Chrome). - The power supply unit is required for the power supply in the distribution cabinet. - Radio approval is valid for EU and EFTA countries. - Not compatible with the Gira wireless bus system. Dimensions: Modular width (MW): 6 Make: Gira Order No. 5301 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx