Insert Antenna sock. FS 302 F [093700] Antenna socket insert (FS 302 F) Gira communication technology Features: - With three connections, it can be used as an end box. - Use in individual antenna systems, behind a multi-switch, or on a decoupled branch line. - The connection for the satellite receive is designed as an F pin jack. With it, transferring direct current (max. DC 24 V / 500 mA) to a satellite antenna is possible. Technical data: Connection loss: 1.5 - 2 dB Installation depth: 28 mm Notes: - For screw mounting only. - Important! Observe construction space for plug and bending radii. - If using with gender changers: Not suitable for duct installation or a standard device box. Connection with angled plug recommended. - - Installation recommendation: Kaiser electronic outlets flush-mounted installation: Kaiser Order No.: 1068-02 hollow-wall installation: Kaiser Order No.: 9062-94 concrete installation: Kaiser Order No.: 1268-40 Make: Gira Order No. 0937 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx