Insert Antenna sock. GEDU 15 [004200] Antenna socket insert (GEDU 15) Gira communication technology Features: - Can be used as a routing box. - For use in communal antenna systems with several boxes (tree structure). - The entire signal spectrum from 4 to 2400 MHz is available on both connections. Technical data: Connection loss: 15 dB Transmission loss: 1.0 dB Installation depth: 28 mm Notes: - For screw mounting only. - Important! Observe construction space for plug and bending radii. - If using with gender changers: Not suitable for duct installation or a standard device box. Connection with angled plug recommended. - - Installation recommendation: Kaiser electronic outlets flush-mounted installation: Kaiser Order No.: 1068-02 hollow-wall installation: Kaiser Order No.: 9062-94 concrete installation: Kaiser Order No.: 1268-40 - Suitable for terrestrial reception, area couplers, and satellite reception systems. Make: Gira Order No. 0042 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx