Insert Antenna sock. EDU 04 F [004600] Antenna socket insert (EDU 04 F) Gira communication technology Features: - Can be used as a single box. - The entire signal spectrum from 4 to 2400 MHz is available on both connections. - Via the TV connection, transferring direct current (max. DC 24 V / 500 mA) to a satellite antenna is possible. Technical data: Connection loss: 5 dB Installation depth: 28 mm Notes: - For screw mounting only. - Important! Observe construction space for plug and bending radii. - If using with gender changers: Not suitable for duct installation or a standard device box. Connection with angled plug recommended. - - Installation recommendation: Kaiser electronic outlets flush-mounted installation: Kaiser Order No.: 1068-02 hollow-wall installation: Kaiser Order No.: 9062-94 concrete installation: Kaiser Order No.: 1268-40 - For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines. Make: Gira Order No. 0046 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx