Gira TX_44 (WP FM) p.white Gira Keyless In keypad [260566] Gira Keyless In Keypad Water-protected flush-mounted IP44 Gira TX_44 pure white Features: - Keypad as an access control system with a capacitive and therefore wear-free button field. - No recognisable wear on frequently used number combinations. - Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units. - Special button "C": Deleting an incorrect entry. - Special button "Key": Direct door opening when the correct code has been entered. - Special button "Bell": Specific selection of home stations in large facilities. - Special button "F": Switching functions with switching actuators from the Gira door communication system. - Homogeneous blue LED lighting of the numbers and special characters at night. - Master PIN number provided on included sealed safety card if Administrator PIN number is lost. - The keypad can manage up to 255 codes. - Up to 32-digit codes are possible. - Audible feedback when buttons are touched. - 3-colour LED status display when programming and during operation. - Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system. - The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light. Inputs and outputs - Connector strip connection cable for Gira door communication system. Technical data: Power supply - Additional power supply: DC 24 V ±5% - from door communication system: DC 26 V ± 2 V Relay - Quantity: 2 - Contact: 1 zero-voltage 2-way momentary contact - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2 x screw terminal Resistance to EMD: up to 16 kV Installation depth: 35 mm Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Integration into Profile 55 possible. Make: Gira Order No. 2605 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) anthra. Gira Keyless In keypad [260567] Gira Keyless In Keypad Water-protected flush-mounted IP44 Gira TX_44 anthracite Features: - Keypad as an access control system with a capacitive and therefore wear-free button field. - No recognisable wear on frequently used number combinations. - Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units. - Special button "C": Deleting an incorrect entry. - Special button "Key": Direct door opening when the correct code has been entered. - Special button "Bell": Specific selection of home stations in large facilities. - Special button "F": Switching functions with switching actuators from the Gira door communication system. - Homogeneous blue LED lighting of the numbers and special characters at night. - Master PIN number provided on included sealed safety card if Administrator PIN number is lost. - The keypad can manage up to 255 codes. - Up to 32-digit codes are possible. - Audible feedback when buttons are touched. - 3-colour LED status display when programming and during operation. - Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system. - The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light. Inputs and outputs - Connector strip connection cable for Gira door communication system. Technical data: Power supply - Additional power supply: DC 24 V ±5% - from door communication system: DC 26 V ± 2 V Relay - Quantity: 2 - Contact: 1 zero-voltage 2-way momentary contact - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2 x screw terminal Resistance to EMD: up to 16 kV Installation depth: 35 mm Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Integration into Profile 55 possible. Make: Gira Order No. 2605 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) c.alum. Gira Keyless In keypad [260565] Gira Keyless In Keypad Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Features: - Keypad as an access control system with a capacitive and therefore wear-free button field. - No recognisable wear on frequently used number combinations. - Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units. - Special button "C": Deleting an incorrect entry. - Special button "Key": Direct door opening when the correct code has been entered. - Special button "Bell": Specific selection of home stations in large facilities. - Special button "F": Switching functions with switching actuators from the Gira door communication system. - Homogeneous blue LED lighting of the numbers and special characters at night. - Master PIN number provided on included sealed safety card if Administrator PIN number is lost. - The keypad can manage up to 255 codes. - Up to 32-digit codes are possible. - Audible feedback when buttons are touched. - 3-colour LED status display when programming and during operation. - Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system. - The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light. Inputs and outputs - Connector strip connection cable for Gira door communication system. Technical data: Power supply - Additional power supply: DC 24 V ±5% - from door communication system: DC 26 V ± 2 V Relay - Quantity: 2 - Contact: 1 zero-voltage 2-way momentary contact - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2 x screw terminal Resistance to EMD: up to 16 kV Installation depth: 35 mm Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Integration into Profile 55 possible. Make: Gira Order No. 2605 65 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx