Door communication video multiplexer [122400] Video multiplexer Gira system devices Features: - The video multiplexer bundles the video signals of door stations, DCS-camera gateways, and DCS-IP gateways. - A video multiplexer can merge the video signals from three door stations with colour cameras. Using two video multiplexers, the video signals from up to 5 door stations can be merged. The combination housing makes three mounting types possible - Surface-mounted (in a standard junction box). - Flush-mounted (in a device box). - As a DRA device (using the DRA adapter enclosed). Technical data: Power supply: DC 26 V ± 2 V (by 2-wire bus) Connections - 2-wire bus IN: 6 x screw terminal - 2-wire bus OUT: 2 x screw terminal Ambient temperature: -25 °C to +70 °C Notes: - No further configuration is necessary during commissioning because the video multiplexer automatically adapts to the existing mains supply. Scope of supply: - A DRA adapter is included. Dimensions in mm: Video multiplexer: B 36 x H 52 x T 27 Make: Gira Order No. 1224 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx