Door communication video distributor [122600] Video distributor Gira system devices Features: - The video distributor is an active component for line adjustment of the video signal. - The video distributor distributes the video signal of the door stations, DCS-camera gateways, and DCS-IP gateways to the home stations. - The video distributor is required when the cable routing to the video components of the Gira door communication system is carried out as a branch line. - The video distributor ensures the proper terminating resistance to prevent possible reflections of the individual branches and the resulting picture disturbances. The combination housing makes three mounting types possible - Surface-mounted (in a standard junction box). - Flush-mounted (in a device box). - As a DRA device (with the included DRA adapter). Technical data: Power supply: via the 2-wire bus Connections - 2-wire bus IN: 2x screw terminals - 2-wire bus OUT: 6 x screw terminal Ambient temperature: -25 °C to +70 °C Notes: - The video distributor is cascadable. A total of up to 15 video distributors including video multiplexers can be used in one system. - No further configuration is necessary during commissioning because the video distributor automatically adapts to the existing line network. Scope of supply: - A DRA adapter is included. Dimensions in mm: Video distributor: W 36 x H 52 x D 27 Make: Gira Order No. 1226 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx