Door communication DCS-IP gateway 5 licences [262097] DCS-IP gateway Gira system devices 5 licences Features: Expanded range of functions after firmware update - The functions are made available with a free firmware update of the DCS IP gateway; they are not included in the purchase price. To use the expanded functions, a Micro SDHC card (recommended min. 2 GB / max. 32 GB SDHC) must be installed in the DCS IP gateway. - With the firmware update, the DCS-IP gateway is expanded by the "Individualised message" function. - In connection with the Gira HomeServer or FacilityServer, audio files can be specifically played back. In this way, e. g. status messages from the KNX system can be output via defined recorded messages at the door stations. DCS communicator - With the "DCS Communicator” software, commercially available computers and PC-based operating devices can be used as home stations via the network connection. - The DCS communicator offers all the functions of a video home station such as accepting conversations, switching lights (in conjunction with a switching actuator), and opening doors. - The connection to the gira HomeServer or Gira FacilityServer via a plug-in enables display in the Gira Interface. - The logic nodes enable the realisation of new application possibilities, such as access control via the Gira Keyless In products. Start-up - The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome). DCS mobile - Integration of mobile devices with Android or iOs operating system into the Gira door communication system. - "Gira DCS mobile" app is available in the App Store for iOS and Android. - For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1. Technical data: Rated voltage: DC 24 V Power consumption - Conversation mode: 5.0 W - Standby: 1.6 W Connections - Power supply: 2x screw terminals - 2-wire bus OUT: 2x screw terminals - 2-wire bus IN: 2x screw terminals - Network connection: 1 x RJ45, 10/100 Mbit Supported resolution: CIF with standard image resolution Ambient temperature: -5 °C to +50 °C Notes: - The following license models are available: - 2627 97: 5 simultaneously active DCS Communicators - 2627 98: 10 simultaneously active DCS Communicators - 2627 99: 20 simultaneously active DCS Communicators - With license models, please note that the DCS communicator may be installed on any number of end devices. The number specified in the license model only specifies the number of simultaneously registered DCS Communicators. - The additional power supply for door communication is required to supply power to the DCS-IP gateway. - The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome). Scope of supply: - 8 GB microSDHC card is included in the scope of supply. Dimensions: Modular widths (MW): 6 Make: Gira Order No. 2620 97 5 licences Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication DCS-IP gateway 10 licences [262098] DCS-IP gateway Gira system devices 10 licences Features: Expanded range of functions after firmware update - The functions are made available with a free firmware update of the DCS IP gateway; they are not included in the purchase price. To use the expanded functions, a Micro SDHC card (recommended min. 2 GB / max. 32 GB SDHC) must be installed in the DCS IP gateway. - With the firmware update, the DCS-IP gateway is expanded by the "Individualised message" function. - In connection with the Gira HomeServer or FacilityServer, audio files can be specifically played back. In this way, e. g. status messages from the KNX system can be output via defined recorded messages at the door stations. DCS communicator - With the "DCS Communicator” software, commercially available computers and PC-based operating devices can be used as home stations via the network connection. - The DCS communicator offers all the functions of a video home station such as accepting conversations, switching lights (in conjunction with a switching actuator), and opening doors. - The connection to the gira HomeServer or Gira FacilityServer via a plug-in enables display in the Gira Interface. - The logic nodes enable the realisation of new application possibilities, such as access control via the Gira Keyless In products. Start-up - The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome). DCS mobile - Integration of mobile devices with Android or iOs operating system into the Gira door communication system. - "Gira DCS mobile" app is available in the App Store for iOS and Android. - For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1. Technical data: Rated voltage: DC 24 V Power consumption - Conversation mode: 5.0 W - Standby: 1.6 W Connections - Power supply: 2x screw terminals - 2-wire bus OUT: 2x screw terminals - 2-wire bus IN: 2x screw terminals - Network connection: 1 x RJ45, 10/100 Mbit Supported resolution: CIF with standard image resolution Ambient temperature: -5 °C to +50 °C Notes: - The following license models are available: - 2627 97: 5 simultaneously active DCS Communicators - 2627 98: 10 simultaneously active DCS Communicators - 2627 99: 20 simultaneously active DCS Communicators - With license models, please note that the DCS communicator may be installed on any number of end devices. The number specified in the license model only specifies the number of simultaneously registered DCS Communicators. - The additional power supply for door communication is required to supply power to the DCS-IP gateway. - The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome). Scope of supply: - 8 GB microSDHC card is included in the scope of supply. Dimensions: Modular widths (MW): 6 Make: Gira Order No. 2620 98 10 licences Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication DCS-IP gateway 20 licences [262099] DCS-IP gateway Gira system devices 20 licences Features: Expanded range of functions after firmware update - The functions are made available with a free firmware update of the DCS IP gateway; they are not included in the purchase price. To use the expanded functions, a Micro SDHC card (recommended min. 2 GB / max. 32 GB SDHC) must be installed in the DCS IP gateway. - With the firmware update, the DCS-IP gateway is expanded by the "Individualised message" function. - In connection with the Gira HomeServer or FacilityServer, audio files can be specifically played back. In this way, e. g. status messages from the KNX system can be output via defined recorded messages at the door stations. DCS communicator - With the "DCS Communicator” software, commercially available computers and PC-based operating devices can be used as home stations via the network connection. - The DCS communicator offers all the functions of a video home station such as accepting conversations, switching lights (in conjunction with a switching actuator), and opening doors. - The connection to the gira HomeServer or Gira FacilityServer via a plug-in enables display in the Gira Interface. - The logic nodes enable the realisation of new application possibilities, such as access control via the Gira Keyless In products. Start-up - The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome). DCS mobile - Integration of mobile devices with Android or iOs operating system into the Gira door communication system. - "Gira DCS mobile" app is available in the App Store for iOS and Android. - For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1. Technical data: Rated voltage: DC 24 V Power consumption - Conversation mode: 5.0 W - Standby: 1.6 W Connections - Power supply: 2x screw terminals - 2-wire bus OUT: 2x screw terminals - 2-wire bus IN: 2x screw terminals - Network connection: 1 x RJ45, 10/100 Mbit Supported resolution: CIF with standard image resolution Ambient temperature: -5 °C to +50 °C Notes: - The following license models are available: - 2627 97: 5 simultaneously active DCS Communicators - 2627 98: 10 simultaneously active DCS Communicators - 2627 99: 20 simultaneously active DCS Communicators - With license models, please note that the DCS communicator may be installed on any number of end devices. The number specified in the license model only specifies the number of simultaneously registered DCS Communicators. - The additional power supply for door communication is required to supply power to the DCS-IP gateway. - The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome). Scope of supply: - 8 GB microSDHC card is included in the scope of supply. Dimensions: Modular widths (MW): 6 Make: Gira Order No. 2620 99 20 licences Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx