Accessories in.sheets 38 x 36 mm [108900] Inscription sheets for System 55 pushbutton sensor 3, call button, flat wireless wall transmitter Pushbutton sensor 3 Plus Flush-mounted inserts, accessories 2 x 35 labelling fields 38 x 36 mm Features: - Pre-perforated inscription sheets of PET foil in DIN A4 format for the Gira inscription software. Notes: - Inscription sheets can only be printed with a laser printer. Make: Gira Order No. 1089 00 2 x 35 labelling fields 38 x 36 mm Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx