Accessories in.sheets 38 x 54 mm [109000] Inscription sheets for System 55 pushbutton sensor 3, call button, flat wireless wall transmitter Pushbutton sensor 3, call button, flat wireless wall transmitter Flush-mounted inserts, accessories 3 x 25 labelling fields 38 x 54 mm Features: - Pre-perforated inscription sheets of PET foil in DIN A4 format. Notes: - Inscription sheets can only be printed with a laser printer. Make: Gira Order No. 1090 00 3 x 25 labelling fields 38 x 54 mm Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx