Insert Speed regul. rot.on/off 0.1 - 2.7 A [031400] Speed regulator insert with rotary on/off switch Flush-mounted inserts, accessories 0,1 –2.7 A Features: - Speed regulator for speed control of single-phase motors such as induction motors, shaded-pole motors, and universal motors. - Excess-temperature protection, manual restarting after cool-down. - Switching output for slat control or for switching ohmic loads. - With spring plug terminals. Technical data: Rated voltage: AC 230/240 V, 50/60 Hz Rated current: 0.1 to 2.7 A Motor current and slat current: max. 2.7 A Installation depth: 33 mm. Connections - maximum: 2.5 mm² - minimum: 1.0 mm² Ambient temperature: +5 °C to +25 °C Scope of supply: - Fuse is included in the scope of supply. Make: Gira Order No. 0314 00 0,1 –2.7 A Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx