Insert blind btn/sw. group btn/sw. 1-p [015400] Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch Flush-mounted inserts, accessories Group button/switch1-pole Technical data: Installation depth: 31 mm Connection cross section - for rigid conductors to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input. - Button function upon rotation of the knob. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages. Make: Gira Order No. 0154 00 Group button/switch1-pole Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Insert blind btn/sw. group btn/sw. 2-p [015700] Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch Flush-mounted inserts, accessories Group button or switch, 2-pole Technical data: Installation depth: 31 mm Connection cross section - for rigid conductors to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input. - Button function upon rotation of the knob. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages. Make: Gira Order No. 0157 00 Group button or switch, 2-pole Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx