Insert Blind rocker sw. [015900] Blind rocker switch insert 10 A 250 V~ Flush-mounted inserts, accessories Features: - With block to prevent both sides from being switched on. - Locked both electrically and mechanically. Technical data: Installation depth: 28 mm Connections - for conductors up to: 2.5 mm² Notes: - Suitable for use as an auxiliary input for the blind controller insert with auxiliary input. Make: Gira Order No. 0159 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx