Gira energy profile anthra. light prof. 769 mm [134328] Light profile height 769 mm Gira energy profile and light profiles anthracite Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching. Features: - The light element consists of an aluminium reflector and an impact-resistant acrylic glass plate. - Light is also emitted from the rear as orientation light. - A 5-pole screw terminal for rigid and flexible conductors up to 4 mm² is used for connection. Technical data: Protection class: IP44 Notes: - For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base. - For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor. - Recommendation: Mount an RCCB prior to the device. - Single wall plug mounting. - Suitable for E27 light sources with energy efficiency classes A++ to E. Scope of supply: - The mounting materials are included in the scope of supply. - Light sources arenotincluded in the scope of supply. Dimensions in mm: Base: B 229 x H 10 x T 155 Profile: B 142 x H 769 x T 75 Make: Gira Order No. 1343 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira energy profile c.alum. light prof. 769 mm [134326] Light profile height 769 mm Gira energy profile and light profiles colour aluminium Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching. Features: - The light element consists of an aluminium reflector and an impact-resistant acrylic glass plate. - Light is also emitted from the rear as orientation light. - A 5-pole screw terminal for rigid and flexible conductors up to 4 mm² is used for connection. Technical data: Protection class: IP44 Notes: - For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base. - For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor. - Recommendation: Mount an RCCB prior to the device. - Single wall plug mounting. - Suitable for E27 light sources with energy efficiency classes A++ to E. Scope of supply: - The mounting materials are included in the scope of supply. - Light sources arenotincluded in the scope of supply. Dimensions in mm: Base: B 229 x H 10 x T 155 Profile: B 142 x H 769 x T 75 Make: Gira Order No. 1343 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx