Profile 55 p.white(lac.) Profile 1-g vert. + horiz. [136127] Profile 55 for vertical and horizontal installation 1-gang Gira Profile 55 Pure white (lacquered) Features: - With rear and side cable and duct entry. - Both flush-mounted and surface-mounted cable entry is possible. - Simplified installation due to clippable inserts. Notes: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally protected against dripping water (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. Dimensions in mm: 1-gang: W 87 x H 86 x D 53 2-gang: W 158 x H 86 x D 53 3-gang: W 230 x H 86 x D 53 5-gang: W 372 x H 86 x D 53 5-gang 600 mm: W 587 x H 86 x D 53 8-gang: W 587 x H 86 x D 53 Make: Gira Order No. 1361 27 Pure white (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Profile 55 alum. Profile 1-g vert. + horiz. [136126] Profile 55 for vertical and horizontal installation 1-gang Gira Profile 55 Aluminium Features: - With rear and side cable and duct entry. - Both flush-mounted and surface-mounted cable entry is possible. - Simplified installation due to clippable inserts. Notes: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally protected against dripping water (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. Dimensions in mm: 1-gang: W 87 x H 86 x D 53 2-gang: W 158 x H 86 x D 53 3-gang: W 230 x H 86 x D 53 5-gang: W 372 x H 86 x D 53 5-gang 600 mm: W 587 x H 86 x D 53 8-gang: W 587 x H 86 x D 53 Make: Gira Order No. 1361 26 Aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx