Gira F100 p.white Gira Keyless In keypad [2605112] Gira Keyless In keypad Gira F100 pure white glossy Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Keypad as an access control system with a capacitive and therefore wear-free button field. - Frequently used number combinations cannot be recognised. - Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units. - Special button "C": Deleting an incorrect entry. - Special button "Key": Direct door opening when the correct code has been entered. - Special button "Bell": Specific selection of home stations in large facilities. - Special button "F": Switching functions with switching actuators of the Gira door communication system. - Homogeneous blue LED illumination of the numbers and special characters at night. - Master PIN number provided on included sealed safety card if Administrator PIN number is lost. - The keypad can manage up to 255 codes. - Up to 32-digit codes are possible. - Audible feedback when button is pressed. - Three-colour LED status display during programming and operation. - Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system. - The two integrated 2--way switch relays can be assigned two different codes, e.g. Code 1: door opening, Code 2: switching outdoor light. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way switch zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 16 kV Installation depth: 35 mm Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Integration possible in Profile 55. Make: Gira Order No. 2605 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx