Gira F100 p.white SM home st. [1250112] Surface-mounted home station Gira F100 pure white glossy Features: - Fully pre-assembled surface-mounted home station. This facilitates fast and clean installation. - Design diversity thanks to integration into the switch range, allowing uniform appearance of door communication and electrical installation. - Installation possible with or without frame. - Easy mounting using plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate. - Simple disassembly of the home station during renovation work. - Mounting holes for installation. - Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus. - Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus). - One-man commissioning with simple commissioning procedure. - Ringing tone differentiation for door call, internal call and floor call. - Selection of five different ringing tone melodies which can be individually assigned to specific call buttons. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Enforcement function in the event of loud background noise during voice connection. - Eavesdropping prevention. - Operating buttons with integrated LEDs for status display. The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator: - Switching of lights and other functions. - Controlling the door opener. - Setting the ringing tone melody. - Switching the ringing tone on and off. - Accepting calls. - Activation of the enforcement function. - Adjustment of ring tone and voice volume. Technical data: Power supply: DC 26 V ± 2 V (by 2-wire bus) Ambient temperature: 0 °C to +50 °C Connections - 2-wire bus: 2 x screw terminal - Floor-call button: 2 x screw terminal Notes: - Installation without frame is possible. - A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100. - A frame is required for installation in a device box - This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions in mm: System 55: B 55 x H 127 x T 20 Gira F100: B 70 x H 142 x T 20 Make: Gira Order No. 1250 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx