Gira F100 p.white RTC 24/5 (2) A 2-way m-c [0397112] Room temperature controller 24/5 (2) A~ with 2-way momentary contact Gira F100 pure white glossy Technical data: Rated voltage: AC 24 V Rated current - Heating (NC contact): 10 (4) A - Cooling (NO contact): 5 (2) A Connected load - Heating (NC contact): approx. 240 W - Cooling (NO contact): approx. 120 W Switching temperature differential: approx. 0.5 K Energy class: I = 1 % Installation depth: 25 mm Ambient temperature: +5 °C to +30 °C Notes: - For screw mounting only. - Flat design. Make: Gira Order No. 0397 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx