Gira F100 p.white RTC 230 V NC con. 1-way + ctrl.l. [0392112] Room temperature controller 230/10 (4) A~ with NC contact, 1-way switch and control light Gira F100 pure white glossy Technical data: Rated voltage: AC 230 V, 50 Hz Rated current: 10 (4) A Connected load: 2200 W Switching temperature differential: approx. 0.5 K Night-time reduction: approx. 4 K Energy class: I = 1 % Installation depth: 25 mm Connections - maximum: 2.5 mm² - minimum: 1.0 mm² Ambient temperature: +5 °C to +30 °C Notes: - For screw mounting only. - Flat design. Make: Gira Order No. 0392 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx