Gira E22 DB 1-g flat [289600] Gira E2 device box for flat installation Gira E2 1-gang Features: - With the aid of the Gira device box and cover frame for flat installation, the Gira E2 design lines can be installed flat on the wall. - For flush-mounted installation in brickwork, the device box is inserted into an flush-mounted installation box, which is then placed in the wall. Notes: - The device box has no cable retainer. Dimensions in mm: 1-gang: W 84 x H 84 x D 60,5 2-gang: W 84 x H 155 x D 60,5 3-gang: W 84 x H 226 x D 60,5 4-gang: W 84 x H 297,5 x D 60,5 Make: Gira Order No. 2896 00 1-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E22 DB 2-g flat [289700] Gira E2 device box for flat installation Gira E2 2-gang Features: - With the aid of the Gira device box and cover frame for flat installation, the Gira E2 design lines can be installed flat on the wall. - For flush-mounted installation in brickwork, the device box is inserted into an flush-mounted installation box, which is then placed in the wall. Notes: - The device box has no cable retainer. Dimensions in mm: 1-gang: W 84 x H 84 x D 60,5 2-gang: W 84 x H 155 x D 60,5 3-gang: W 84 x H 226 x D 60,5 4-gang: W 84 x H 297,5 x D 60,5 Make: Gira Order No. 2897 00 2-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E22 DB 3-g flat [289800] Gira E2 device box for flat installation Gira E2 3-gang Features: - With the aid of the Gira device box and cover frame for flat installation, the Gira E2 design lines can be installed flat on the wall. - For flush-mounted installation in brickwork, the device box is inserted into an flush-mounted installation box, which is then placed in the wall. Notes: - The device box has no cable retainer. Dimensions in mm: 1-gang: W 84 x H 84 x D 60,5 2-gang: W 84 x H 155 x D 60,5 3-gang: W 84 x H 226 x D 60,5 4-gang: W 84 x H 297,5 x D 60,5 Make: Gira Order No. 2898 00 3-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E22 DB 4-g flat [289900] Gira E2 device box for flat installation Gira E2 4-gang Features: - With the aid of the Gira device box and cover frame for flat installation, the Gira E2 design lines can be installed flat on the wall. - For flush-mounted installation in brickwork, the device box is inserted into an flush-mounted installation box, which is then placed in the wall. Notes: - The device box has no cable retainer. Dimensions in mm: 1-gang: W 84 x H 84 x D 60,5 2-gang: W 84 x H 155 x D 60,5 3-gang: W 84 x H 226 x D 60,5 4-gang: W 84 x H 297,5 x D 60,5 Make: Gira Order No. 2899 00 4-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx