Standard 55, Gira E2 cr.white rocker 2-g + seal IP44 [026601] 2-gang rocker, complete with IP44 sealing set Standard 55, Gira E2 Gira System 55 cream white glossy Features: - In combination with cover frames (1-gang to 5-gang) from the Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. Scope of supply: - Sealing set complete with 2-gang rocker for rocker switches and push rockers is included. Make: Gira Order No. 0266 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 p.white rocker 2-g + seal IP44 [026603] 2-gang rocker, complete with IP44 sealing set Standard 55, Gira E2 Gira System 55 pure white glossy Features: - In combination with cover frames (1-gang to 5-gang) from the Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. Scope of supply: - Sealing set complete with 2-gang rocker for rocker switches and push rockers is included. Make: Gira Order No. 0266 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 p.white m rocker 2-g + seal IP44 [026627] 2-gang rocker, complete with IP44 sealing set Standard 55, Gira E2 Gira System 55 pure white matt Features: - In combination with cover frames (1-gang to 5-gang) from the Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. Scope of supply: - Sealing set complete with 2-gang rocker for rocker switches and push rockers is included. Make: Gira Order No. 0266 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 anthra. rocker 2-g + seal IP44 [026628] 2-gang rocker, complete with IP44 sealing set Standard 55, Gira E2 Gira System 55 anthracite Features: - In combination with cover frames (1-gang to 5-gang) from the Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. Scope of supply: - Sealing set complete with 2-gang rocker for rocker switches and push rockers is included. Make: Gira Order No. 0266 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Standard 55, Gira E2 c.alum. rocker 2-g + seal IP44 [026626] 2-gang rocker, complete with IP44 sealing set Standard 55, Gira E2 Gira System 55 colour aluminium Features: - In combination with cover frames (1-gang to 5-gang) from the Standard 55 or Gira E2 design lines, System 55 series or 2-way switches, 2-gang in accordance with the IP44 protection rating can be installed. Scope of supply: - Sealing set complete with 2-gang rocker for rocker switches and push rockers is included. Make: Gira Order No. 0266 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx